IESNA:LM-63-2002
[TEST]P942180
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23926
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2182.5 2168.9 2140.3 2115.4 2109.2 2111.6 2119.1 2132.8 2145.2 2149
2150.2 2168.9 2207.4 2270.8 2376.5 2525.8 2707.3 2926.2 3206 3539.3
3917.4 4380 4940.9 5578.8 6265.3 7002.8 7710.4 8039.9 7557.4 5840
3177.4 896.6 274.8 162.9 93.3 38.6 0
2182.5 2175.1 2145.2 2120.4 2114.1 2115.4 2122.8 2136.5 2147.7 2151.4
2153.9 2173.8 2211.1 2278.3 2381.5 2532 2716 2936.2 3223.4 3556.7
3947.2 4423.5 5006.8 5631.1 6330 7086.1 7778.8 8077.2 7481.5 5709.4
3029.4 840.7 266.1 149.2 87.1 34.8 0
2182.5 2172.6 2144 2117.9 2106.7 2107.9 2111.6 2119.1 2124.1 2129.1
2136.5 2157.7 2197.5 2260.9 2365.3 2503.4 2680 2888.9 3158.8 3488.3
3900 4414.8 5019.2 5690.8 6387.2 7125.9 7823.5 8186.7 7745.2 6167.1
3661.2 1350.6 360.6 179.1 105.7 41 0
2182.5 2167.6 2140.3 2111.6 2096.7 2093 2095.5 2096.7 2096.7 2105.4
2117.9 2141.5 2181.3 2243.5 2333 2464.8 2640.2 2854.1 3123.9 3452.3
3897.5 4429.7 5108.7 5873.6 6657 7425.6 8143.1 8548.6 8324.7 7158.2
4914.7 2377.8 716.3 261.2 126.8 39.8 0
2182.5 2167.6 2141.5 2111.6 2093 2089.3 2091.7 2091.7 2091.7 2101.7
2124.1 2145.2 2178.8 2232.3 2313.1 2435 2611.6 2831.7 3102.8 3448.5
3904.9 4513.1 5297.8 6226.7 7181.8 8037.4 8727.6 9165.4 9217.6 8620.7
6874.7 4135 1756 447.7 150.5 34.8 0
2182.5 2163.9 2137.8 2107.9 2088 2084.3 2088 2093 2093 2102.9
2126.6 2144 2170.1 2227.3 2313.1 2435 2606.6 2831.7 3107.8 3472.2
3948.5 4602.6 5480.6 6551.3 7638.2 8582.1 9273.6 9788.4 10104.3 9902.9
8583.4 6026.5 2886.4 906.6 192.8 44.8 0
2182.5 2167.6 2140.3 2109.2 2089.3 2084.3 2086.8 2091.7 2091.7 2101.7
2124.1 2147.7 2181.3 2236 2320.6 2444.9 2619 2837.9 3111.5 3457.2
3913.6 4523 5311.5 6226.7 7171.9 8046.1 8767.4 9269.9 9337 8680.4
7032.6 4294.2 1687.6 435.3 125.6 33.6 0
2182.5 2170.1 2144 2112.9 2093 2088 2091.7 2095.5 2099.2 2109.2
2125.3 2151.4 2193.7 2257.1 2347.9 2473.5 2651.4 2867.8 3137.6 3475.9
3923.6 4488.2 5170.9 5915.8 6678.2 7448 8178 8587.1 8307.3 7214.2
5055.3 2430 725 272.4 129.3 39.8 0
2182.5 2173.8 2146.5 2116.6 2100.5 2098 2102.9 2112.9 2121.6 2130.3
2141.5 2163.9 2207.4 2275.8 2377.8 2518.3 2693.7 2906.3 3172.4 3494.5
3902.4 4408.6 5001.8 5649.7 6326.2 7057.5 7776.3 8138.2 7757.6 6451.8
4076.5 1601.8 458.9 218.9 116.9 47.3 0
2182.5 2176.3 2147.7 2117.9 2104.2 2102.9 2111.6 2129.1 2144 2152.7
2161.4 2183.8 2224.8 2294.5 2401.4 2551.9 2735.9 2958.5 3232.1 3562.9
3946 4422.3 4970.7 5586.3 6240.4 6965.5 7655.7 7926.8 7414.4 5755.4
3153.8 950.1 289.8 146.7 78.3 31.1 0
2182.5 2175.1 2147.7 2117.9 2104.2 2104.2 2112.9 2129.1 2145.2 2152.7
2160.1 2178.8 2221.1 2287 2392.7 2539.4 2722.3 2954.8 3229.7 3543
3919.9 4376.3 4922.2 5541.5 6165.8 6890.8 7596 7929.2 7496.5 5928.3
3359 1055.8 305.9 159.2 82.1 28.6 0
